IESNA:LM-63-2002
[TEST]P954087
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-940-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24159
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3768.4 3538 3338.1 3101.7 2865.2 2718.7 2666.8 2674.5 2718.7 2775.2
3039.1 3858.4 5188.8 6522.2 7870.9 8903.7 9816.1 10533.1 11267 11738.4
11773.5 11189.2 8578.8 7474.2 6218.6 4226.1 2618 2068.8 1389.9 732.3
366.2 277.7 177 103.7 41.2 0 0
3768.4 3570 3370.2 3135.2 2895.7 2747.7 2692.8 2688.2 2726.3 2778.2
2981.1 3692.1 4970.6 6468.8 7762.5 8838.1 9785.6 10604.8 11291.4 11836
11958.1 11476 8954.1 7663.4 6467.3 4496.1 2787.4 2146.6 1437.2 768.9
427.2 335.6 228.8 149.5 97.6 22.9 0
3768.4 3565.5 3377.8 3155.1 2921.6 2776.7 2715.7 2703.5 2727.9 2775.2
2907.9 3429.7 4525.1 5954.6 7341.5 8577.2 9697.1 10655.2 11494.3 12193
12449.3 12237.3 11439.4 8993.7 7542.8 5565.6 3492.2 2514.3 1829.3 1069.5
720.1 595 520.2 433.3 297.5 51.9 0
3768.4 3586.8 3406.8 3213 3004 2848.4 2779.7 2752.3 2761.4 2798.1
2863.7 3135.2 3861.4 5036.2 6433.7 7829.7 9204.3 10517.9 11692.6 12542.4
13058.1 13128.3 12746.8 12084.7 11001.5 9140.2 7463.5 5730.4 3841.6 1778.9
903.2 595 450.1 297.5 117.5 0 0
3768.4 3594.4 3443.4 3280.2 3110.8 2981.1 2903.3 2872.8 2868.2 2897.2
2946 3046.7 3370.2 4097.9 5219.3 6549.6 8037.2 9570.4 11093 12373.1
13305.2 13808.7 13828.5 13460.9 12962 12280 11326.5 9683.3 7204.1 4351.2
1858.2 646.9 270 151 59.5 4.6 0
3768.4 3625 3490.7 3377.8 3255.7 3158.1 3104.7 3080.3 3077.2 3100.1
3144.4 3208.5 3342.7 3641.7 4250.5 5190.3 6420 7823.6 9291.2 10746.7
12132 13305.2 14194.7 14553.2 14588.3 14571.5 14589.8 14177.9 12276.9 8726.7
4866.8 1638.6 416.5 154.1 38.1 3.1 0
3768.4 3655.5 3553.3 3480 3422 3383.9 3376.3 3390 3417.5 3454.1
3509 3585.3 3684.5 3849.2 4123.8 4593.7 5324.5 6307.1 7414.7 8604.7
9898.4 11236.4 12539.4 13717.2 14757.7 15610.5 16503 17394 17377.2 14647.8
9096 3852.3 1003.9 283.8 85.4 6.1 0
3768.4 3696.7 3635.6 3600.5 3596 3617.3 3661.6 3737.9 3811.1 3899.6
4018.6 4139.1 4259.6 4422.9 4636.5 4967.5 5480.2 6200.3 7043.9 8040.2
9175.3 10310.4 11492.8 12618.7 14071.1 15566.3 17381.8 19089 19946.4 18921.2
14917.9 8136.3 2279.3 485.2 103.7 7.6 0
3768.4 3742.4 3721.1 3742.4 3786.7 3859.9 3953 4062.8 4166.6 4282.5
4409.1 4537.3 4673.1 4853.1 5089.6 5432.9 5908.9 6572.5 7397.9 8354.5
9509.4 10739.1 12109.1 13599.7 15215.4 17011.1 18905.9 20689.4 21607.9 20694
16287.9 7504.7 1594.3 413.5 85.4 7.6 0
3768.4 3740.9 3734.8 3762.3 3815.7 3901.1 4007.9 4111.6 4232.2 4343.5
4468.6 4590.7 4731.1 4898.9 5141.5 5490.8 5977.5 6642.7 7484.9 8517.7
9689.4 10974 12374.6 13929.2 15586.1 17409.2 19310.2 21009.8 21768 20452.9
15354.2 6249.1 1212.9 321.9 64.1 6.1 0
3768.4 3771.4 3795.8 3879.7 3982 4120.8 4288.6 4456.4 4622.7 4790.6
4953.8 5129.3 5316.9 5570.2 5939.4 6412.3 6992.1 7730.5 8615.4 9607
10665.9 11764.3 12951.3 14072.6 15100.9 15972.1 16646.4 16852.4 16101.8 13762.9
8830.5 2592.1 471.4 144.9 36.6 12.2 0
3768.4 3785.1 3830.9 3922.5 4053.7 4218.4 4400 4590.7 4778.4 4949.2
5115.5 5277.2 5449.6 5660.2 5911.9 6253.7 6708.3 7262.1 7883.1 8525.4
9175.3 9829.8 10464.5 10966.4 11228.8 11231.9 10992.3 10449.2 9332.4 7751.9
5030.1 1688.9 376.8 123.6 47.3 18.3 0
3768.4 3788.2 3844.7 3936.2 4072 4226.1 4389.3 4546.5 4679.2 4779.9
4837.9 4874.5 4886.7 4905 4941.6 5001.1 5159.8 5496.9 5924.1 6342.1
6615.2 6740.3 6715.9 6375.7 5628.1 4639.5 3542.6 2322 1351.7 729.3
390.6 172.4 71.7 29 10.7 1.5 0
3768.4 3797.4 3830.9 3895 3942.3 3968.2 3971.3 3910.3 3798.9 3608.2
3339.7 3004 2622.6 2238.1 1867.4 1521.1 1211.4 1002.4 929.1 920
929.1 923 830 657.6 469.9 314.3 209 158.7 131.2 106.8
82.4 51.9 21.4 9.2 3.1 0 0
3768.4 3798.9 3791.3 3739.4 3628 3458.7 3228.3 2895.7 2460.9 1955.9
1484.5 1098.5 819.3 671.3 617.9 607.2 599.6 590.4 575.2 558.4
532.5 476 392.1 305.1 235 186.1 148 115.9 90 67.1
44.2 21.4 9.2 3.1 0 0 0
3768.4 3777.5 3696.7 3501.4 3206.9 2824 2302.2 1730.1 1241.9 901.7
721.6 643.8 596.5 556.9 521.8 492.8 477.5 460.7 445.5 430.2
405.8 363.1 308.2 250.2 196.8 157.1 126.6 97.6 73.2 50.3
25.9 12.2 4.6 0 0 0 0
3768.4 3750.1 3563.9 3237.4 2782.8 2218.3 1568.4 1072.5 801 707.9
662.1 619.4 566 501.9 436.3 381.4 340.2 321.9 334.1 352.4
352.4 331.1 292.9 244.1 192.2 152.6 119 93.1 68.7 45.8
29 12.2 4.6 0 0 0 0
3768.4 3739.4 3463.2 2999.4 2380 1647.7 1075.6 797.9 724.7 685
643.8 585.9 517.2 444 373.8 314.3 265.5 241.1 230.4 227.3
228.8 228.8 222.7 202.9 178.5 152.6 128.2 102.2 82.4 65.6
48.8 29 6.1 0 0 0 0
3768.4 3734.8 3380.9 2831.6 2096.2 1344.1 883.4 752.1 711 672.8
620.9 553.8 480.6 405.8 341.7 288.3 254.8 236.5 224.3 213.6
202.9 193.8 186.1 177 164.8 148 126.6 106.8 91.5 74.8
54.9 33.6 6.1 0 0 0 0
3768.4 3716.5 3306.1 2680.6 1875 1147.3 804 738.4 703.3 659.1
602.6 540.1 473 399.7 335.6 288.3 259.4 244.1 233.4 224.3
212.1 202.9 192.2 181.6 167.8 144.9 115.9 99.2 82.4 65.6
45.8 21.4 3.1 0 0 0 0
3768.4 3715 3283.2 2624.1 1785 1074.1 779.6 732.3 700.3 653
595 537 474.5 405.8 340.2 289.9 262.4 247.2 235 225.8
216.6 206 193.8 180 160.2 129.7 94.6 79.3 64.1 47.3
30.5 10.7 0 0 0 0 0
3768.4 3718 3269.5 2601.2 1746.9 1051.2 779.6 730.8 697.2 651.5
592 534 474.5 404.3 338.7 288.3 262.4 247.2 236.5 227.3
218.2 206 193.8 180 158.7 125.1 91.5 77.8 61 45.8
27.5 9.2 0 0 0 0 0
